IESNA:LM-63-2002
[TEST]P1056505
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-H1090D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 5, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1618
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
998.2 992.3 986.3 979.4 969.5 954.7 938.9 920.1 898.3 874.6
849.8 822.1 792.4 761.8 731.1 698.5 664.8 630.2 595.6 560
523.3 486.7 449.1 411.6 373 335.4 295.8 257.2 216.7 179.1
142.5 106.8 73.2 43.5 16.8 1 0
998.2 1000.2 994.3 983.4 968.5 949.7 927 901.3 872.6 841.9
808.3 773.6 737 700.4 660.9 621.3 580.7 539.2 497.6 455.1
413.5 371 329.4 286.9 246.3 202.8 163.2 125.6 91 58.4
30.7 12.9 5.9 2 0 0 0
998.2 993.3 983.4 964.6 940.8 913.1 881.5 846.9 808.3 767.7
724.2 680.6 634.2 587.7 539.2 491.7 443.2 394.7 349.2 301.7
256.2 209.7 167.2 127.6 90 56.4 27.7 11.9 7.9 4.9
2 1 1 1 0 0 0
998.2 992.3 977.4 954.7 924 889.4 850.8 807.3 759.8 710.3
658.9 606.4 553 499.6 445.2 393.7 340.3 289.9 241.4 193.9
151.4 109.8 73.2 40.6 13.9 10.9 7.9 4.9 3 2
1 1 1 1 0 0 0
998.2 994.3 982.4 956.7 921.1 884.4 843.9 797.4 745 690.5
637.1 579.7 526.3 467 411.6 357.1 304.7 253.3 203.8 161.3
119.7 81.1 47.5 17.8 11.9 8.9 5.9 3 2 1
1 1 0 0 0 0 0
